Guide Wedge 8


Selected variant
Guide Wedge 8 40x40 30°, Single-Sided (0.0.723.62)
Guide Wedge 8 40x40 30°, Single-Sided
0.0.723.62
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Guide Wedge 8 40x40-30°, Single-Sided PA-GB, black
1 T-Slot Nut V 8 St M8, bright zinc-plated
1 Button-Head Screw ISO 7380 M8x16, St, bright zinc-plated
1 washer ISO 7093-1-8-200 HV, St, bright zinc-plated

Properties

Article number0.0.723.62
Lineline 8
ESD-safeNo
Weightm = 65 g
Delivery unit1 set

Description

Guide Wedge 8 40x40 30°, Single-Sided gently guides moving elements to keep them heading in the right direction. Thanks to its geometry, this wedge gently guides elements in a single direction, for instance to make sure roller elements on the actuator of a shooter make clean contact with a ramp.
When used as a lead-in piece, the Guide Wedge makes it easier for mobile robots to position themselves under Base Carts and helps with the stacking and directing of products. The Guide Wedge can also correct misalignments in goods flows.

Assembly Instructions

The Guide Wedge 8 features removable anti-torsion features. This means the product can also be screwed to a profile groove, panel element or another component that does not have a profile groove.

Variants

Sort by

Design:  Oboustranný
Design:  Jednostranný

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098