Technical Data
Scope of Delivery
Cylinder lock (all keys identical)
Lock housing, die-cast zinc, black
Lock case, die-cast zinc, black
4 Square nut inserts M6, St, bright zinc-plated
Properties
| Torque | M = 10 Nm |
|---|---|
| Line | line 6 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 560 g |
| Delivery unit | 1 pce. |
Description
Fitted with an ergonomic swivel handle, Door Lock 6-8 Zn is the perfect solution for doors that are opened and closed frequently. The spring-loaded latch engages in the lock case secured to the outer frame.
An integrated cylinder lock can be used to lock the latch in position.
Note:
Identical locking= several locking cylinders can be opened/closed with the same key.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 6.0.1
23190190
eCl@ss 4.0
22041406
eCl@ss 4.1
22041406
eCl@ss 5.0
23190110
eCl@ss 5.1
23190110
UNSPSC 7.0
46171503
eCl@ss 11.0
23240190
UNSPSC 9.0
31162503
UNSPSC 26.0
31162503
eCl@ss 7.1
23240190
Customs tariff number
83016000

