Technical Data
Properties
| Article number | 0.0.722.84 |
|---|---|
| Line | line 5 |
| Line | line 6 |
| ESD-safe | No |
| Weight | m = 1 g |
| Delivery unit | 1 pce. |
| Material | PA-GB |
| Colour | grey similar to RAL 7042 |
Description
The cap is fitted to both sides of the Front Profile. Thanks to a slit in the cap, a label and protective film can be slotted into the recess on the grip without having to remove the cap first.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
21100413
eCl@ss 6.0.1
21100413
eCl@ss 7.1
21100413
eCl@ss 8.0
21100413
eCl@ss 11.0
21100907
UNSPSC 9.0
56111906
UNSPSC 7.0
56111906
eCl@ss 5.1
21100201
Customs tariff number
39235090



