Insertion Guide / End Stop - Suspended Conveyor System
Technical Data
Scope of Delivery
1 Insertion Guide 6 30x30 -80, PA-ESD, black similar to RAL 9005
1 Washer ISO 7089-5-200 HV, St, bright zinc-plated
1 Washer ISO 7092-6-200 HV, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 912-M5x30, St, bright zinc-plated
1 Hexagon Socket Head Cap Screw DIN 7500-M6x20, self-tapping, St, bright zinc-plated
1 Automatic Fastener 6 sleeve with thread
1 spacer sleeve D8/D6.4-5, St, stainless
1 spacer sleeve D7/D5.4-10, St, stainless
Properties
| Article number | 0.0.716.11 |
|---|---|
| Torque | M = 10 Nm |
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 84 g |
| Delivery unit | 1 set |
| Max. load-carrying capacity | F = 100 N |
| Colour | black similar to RAL 9005 |
Description
The ESD-safe Insertion Guide is fastened to the end face of the Conveyor Rail Profile using the enclosed self-tapping screw and Automatic Fastener.
Assembly Instructions
Variants
Sort by
| Esecuzione: Guida ingresso/uscita | |
| Esecuzione: Battuta di fine corsa |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
eCl@ss 7.1
36129290
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
UNSPSC 7.0
31341705
eCl@ss 6.0.1
36129290
eCl@ss 11.0
36129090
UNSPSC 9.0
30102504
Customs tariff number
39269097





