Angle Bracket Zn
Selected variant

Angle Bracket 12 120x120 Zn, white aluminium, similar to RAL 9006
0.0.003.21
0.0.003.21
Technical Data
Properties
| Article number | 0.0.003.21 |
|---|---|
| Line | line 12 |
| ESD-safe | No |
| Weight | m = 900 g |
| Delivery unit | 1 pce. |
| Material | Die-cast zinc |
| Colour | white aluminium, similar to RAL 9006 |
Description
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.
Variants
Sort by
| Serie: 5 | Dimensiones exteriores: 20x20 | Modelo: Individual | |
| Serie: 5 | Dimensiones exteriores: 40x40 | Modelo: Doble | |
| Serie: 6 | Dimensiones exteriores: 30x30 | Modelo: Individual | |
| Serie: 6 | Dimensiones exteriores: 60x60 | Modelo: Doble | |
| Serie: 8 | Dimensiones exteriores: 40x40 | Modelo: Individual | |
| Serie: 8 | Dimensiones exteriores: 80x80 | Modelo: Doble | |
| Serie: 8 | Dimensiones exteriores: 160x80 | Modelo: Doble | |
| Serie: 12 | Dimensiones exteriores: 60x60 | Modelo: Individual | |
| Serie: 12 | Dimensiones exteriores: 120x120 | Modelo: Doble |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000
Angle Bracket Zn
Selected variant

Angle Bracket 12 120x120 Zn, white aluminium, similar to RAL 9006
0.0.003.21
0.0.003.21









