Spotlight 6W
* Mandatory information
Technical Data
Technical note
High-performance 6W LED
35° light beam
Dimmer switch
Aluminium housing
2 joints, fastening elements
M8 plug-in connector
Toughened glass protective pane
Protection: IP65, EN 60529
Protection class III
Rated voltage: 24 V DC
Properties
| Article number | 0.0.681.60 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 0.33 kg |
| Delivery unit | 1 set |
Description
The energy-efficient lights are very bright, with a lighting strength of 20,000 Lux at a distance of 500 mm. This makes the pivoting Spotlights ideal for lighting up working processes in machine cabins. Specific sections of a work bench can also be lit up. The colour temperature of the lights is 4000 Kelvin (neutral white).
The Spotlights are compatible with other item system lighting components such as power packs, wireless dimmers, cables and splitters and other LED work and machine lights. This makes it easy to create the perfect lighting system for your specific needs. The bright Spotlight can also be dimmed as required via a button on the casing. The chosen setting is retained when switching on and off.
The long-life LED is designed to deliver a service life of 50,000 operating hours.
Variants
Sort by
| Strahlungswinkel: 10° | Strahler Flexrohr: X | ESD-sicher: ✓ | |
| Strahlungswinkel: 10° | Strahler Flexrohr: ✓ | ESD-sicher: X | |
| Strahlungswinkel: 35° | Strahler Flexrohr: X | ESD-sicher: ✓ | |
| Strahlungswinkel: 35° | Strahler Flexrohr: ✓ | ESD-sicher: X |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27110303
eCl@ss 11.0
27110345
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85395200
Spotlight 6W
* Mandatory information
















