Automatic-Fastening Set
Technical Data
Scope of Delivery
1 Automatic Fastener 12 with through bore, St
1 Automatic Fastener 12 with threaded bore, St
1 Hexagon Socket Head Cap Screw DIN 912-M8x80, St
Properties
| Article number | 0.0.003.51 |
|---|---|
| Line | line 12 |
| Property | bright zinc-plated |
| ESD-safe | Yes |
| Weight | m = 140 g |
| Delivery unit | 1 set |
| Tightening torque, bright zinc-plated | Mbz-p = 34 Nm |
Description
Automatic Butt- Fastening Sets should always be used in pairs. Depending on the profile size and load, several pairs may be necessary.
Assembly Instructions
Variants
Sort by
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 6 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Right angled | Model: One-sided | |
| Line: 10 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 6 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: One-sided | |
| Line: 6 | Second line: 8 | Material: Steel (bright zinc-plated) | Connection type: Right angled | Model: Both sides | |
| Line: 5 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 5 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 6 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 6 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 8 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided | |
| Line: 8 | Second line: None | Material: Stainless steel | Connection type: Butting | Model: One-sided | |
| Line: 12 | Second line: None | Material: Steel (bright zinc-plated) | Connection type: Butting | Model: One-sided |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181542






























