Standard-Fastening Set
Technical Data
Scope of Delivery
Standard connecting plate 12, St, bright zinc-plated
Special Button-Head Screw similar to ISO 7380-M12x30, St, bright zinc-plated
Properties
| Article number | 0.0.003.35 |
|---|---|
| Line | line 12 |
| Property | bright zinc-plated |
| ESD-safe | Yes |
| Weight | m = 70 g |
| Delivery unit | 1 set |
| Tightening torque, bright zinc-plated | Mbz-p = 80 Nm |
Description
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
Assembly Instructions
Variants
Sort by
| Line: 5 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M5 | Thread length: 12 | |
| Line: 5 | Material: Stainless steel | Model: Both sides | Thread: M5 | Thread length: 12 | |
| Line: 5 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M5 | Thread length: 12 | |
| Line: 6 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M6 | Thread length: 14 | |
| Line: 6 | Material: Stainless steel | Model: Both sides | Thread: M6 | Thread length: 14 | |
| Line: 6 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M6 | Thread length: 14 | |
| Line: 6 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M6 | Thread length: 14 | |
| Line: 6 | Material: Steel (bright zinc-plated) | Model: One-sided | Thread: M6 | Thread length: 14 | |
| Line: 6 | Material: Plastic (POM) | Model: Compact | Thread: M6 | Thread length: 14 | |
| Line: 8 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M8 | Thread length: 20 | |
| Line: 8 | Material: Stainless steel | Model: Both sides | Thread: M8 | Thread length: 20 | |
| Line: 8 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M8 | Thread length: 20 | |
| Line: 8 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M8 | Thread length: 20 | |
| Line: 8 | Material: Steel (bright zinc-plated) | Model: One-sided | Thread: M8 | Thread length: 20 | |
| Line: 8 | Material: Steel (bright zinc-plated) | Model: One-sided | Thread: M8 | Thread length: 20 | |
| Line: 8 | Material: Plastic (POM) | Model: Compact | Thread: M8 | Thread length: 20 | |
| Line: 8 | Material: Plastic (POM) | Model: Compact | Thread: M8 | Thread length: 20 | |
| Line: 10 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M10 | Thread length: 25 | |
| Line: 12 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: M12 | Thread length: 30 | |
| Line: 8 | Material: Steel (bright zinc-plated) | Model: Both sides | Thread: KH8 | Thread length: 55 | |
| Line: 8 | Material: Stainless steel | Model: Both sides | Thread: M8 | Thread length: 35 |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73181568























