Fixing System, Ceiling Holder Profile X 8
* Mandatory information
Technical Data
Properties
Article number | 0.0.722.76 |
---|---|
Line | line X |
Line | line 8 |
ESD-safe | No |
Weight | m = 311 g/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Colour | natural |
Description
The Ceiling Holder Profile interlocks with the Line 8 groove of the ceiling construction.
When building rooms, Fixing System, Ceiling Holder Profile X 8 makes it easier to construct ceilings that satisfy relevant technical standards. Due to the high load carrying capacity, ceiling panels that are made of suitable panel elements for maintenance purposes can be walked on.
The load-carrying capacity of 2000 N per m2 is also achieved on walk-on ceilings with a panel size up to 1160 x 1160 mm.
Assembly Instructions
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | |
Liefereinheit: Stück | Länge: 6000 |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030190
eCl@ss 11.0
23360492
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 4.1
35030108
UNSPSC 7.0
30102315
eCl@ss 7.1
35030190
Customs tariff number
76042100
Fixing System, Ceiling Holder Profile X 8
* Mandatory information