Drilling Jigs, Standard Fastener
Technical Data
Scope of Delivery
Drill bushes, St, hardened and polished
Slewable longitudinal limit stop
Clamp attachment on the profile
Properties
| Article number | 0.0.026.19 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 810 g |
| Delivery unit | 1 pce. |
| Material | St, black |
Description
Variants
Sort by
| Serie: 8 | Largo de borde X: 40 | Ranuras: | |
| Serie: 8 | Largo de borde X: 80 | Ranuras: | |
| Serie: 10 | Largo de borde X: 50 | Ranuras: | |
| Serie: 8 | Largo de borde X: 80 | Ranuras: |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21170203
eCl@ss 4.0
21030102
eCl@ss 4.1
21030102
eCl@ss 5.0
21170203
eCl@ss 5.1
21170203
eCl@ss 6.0.1
21170203
eCl@ss 7.1
21170203
eCl@ss 11.0
21170208
UNSPSC 9.0
27112825
UNSPSC 7.0
27112825
Customs tariff number
73269098




