Technical Data
Scope of Delivery
Coupling Half D55 D8, reborable up to ⌀ 28 mm
Coupling Half D55 VK14
Coupling Insert D55, hardness 98 Sh A
Torque range: MD < 50 Nm
Elasticitydyn. = 0.009 °/ Nm
Elasticitystat. = 0.028 °/ Nm
Perm. offsetaxial = 1.40 mm
Perm. offsetradial = 0.10 mm
Perm. offsetangular = 0.9 °
Properties
| Article number | 0.0.628.84 |
|---|---|
| Line | line 5 |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 280 g |
| Delivery unit | 1 set |
Description
Variants
Sort by
| Typ pohonu: hřídel s perem VK14 | Rozsah točivého momentu: < 8 Nm | |
| Typ pohonu: hřídel s perem VK14 | Rozsah točivého momentu: < 50 Nm | |
| Typ pohonu: hřídel s perem VK32 | Rozsah točivého momentu: < 200 Nm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23039105
eCl@ss 11.0
23031101
eCl@ss 7.1
23039105
eCl@ss 4.1
23030205
eCl@ss 4.0
23030205
eCl@ss 5.0
23039105
eCl@ss 5.1
23039105
eCl@ss 6.0.1
23039105
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84836080



