Technical Data
Properties
Article number | 0.0.026.44 |
---|---|
ESD-safe | Yes |
Thread | M5 |
Weight | m = 87 g |
Delivery unit | 1 pce. |
Material | Al, anodized |
Colour | natural |
Description
Suitable Locating Washers are used to adapt the Handle for profiles from a range of Lines.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23240190
UNSPSC 7.0
31162801
eCl@ss 7.1
23240190
Customs tariff number
76169990