Lifting Column TCP/IP 24V
Technical Data
Scope of Delivery
1 Lifting Column TCP/IP 24V
1 cable set for Lifting Column TCP/IP 24V with strain relief
1 Service Cable Set Lifting Column TCP/IP 24V
4 Countersunk Screws ISO 10642 M10x45, St, stainless
4 Countersunk Screws ISO 10642 M10x80, St, stainless
Properties
| Article number | 0.0.724.90 |
|---|---|
| ESD-safe | No |
| Weight | m = 30.1 kg |
| Protection class | IP44 |
| Interfaces | I/O Link, Modbus TCP/IP |
| Supply voltage | 24 V DC |
| Positioning accuracy | ≥ 1.5 mm |
| Delivery unit | 1 set |
| Maximum travelling speed | Vmax = 100 mm/s |
| Stroke max. | Hmax = 900 mm |
| Max. load-carrying capacity | F = 1000 N |
| Current consumption | 6...20 A |
Description
The Lifting Column has an integrated control system and is prepared for connection to a cobot. Thanks to its network connection, the Lifting Column can be actuated directly as a vertical axis in the robot’s programming.
The Integrator Set consists of the Lifting Column and the corresponding cable set. All other components, such as a custom power supply unit, Lifting Column Mounting Plate 8 240x200 and Lifting Column Adapter Plate 8 200x200, can be added as required.
Variants
Sort by
| Design: Integrator Set | |
| Design: Plug-And-Play Set |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.1
27380801
UNSPSC 7.0
24101612
UNSPSC 9.0
24101612
eCl@ss 7.1
27380890
eCl@ss 8.0
27380890
eCl@ss 11.0
27380892
eCl@ss 5.0
27380801
eCl@ss 6.0.1
27380890
Customs tariff number
84289090









