Cable Guide Profile D30
Technical Data
Properties
| Article number | 0.0.670.91 |
|---|---|
| Line | Line D30 |
| ESD-safe | No |
| Weight | m = 340 g/m |
| Delivery unit | cut-off max. 2000 mm |
| Material | PVC/TPE |
| Colour | grey similar to RAL 7042 |
Description
Cables and lines can be routed neatly through two separate conduits. To route the cables back out, simply break through the top of the profile. The two flexible lid sections give at any point to provide an opening, but still envelop the cable to keep dust and dirt out of the conduit. The profile can also be opened up along its entire length.
Cables can even be laid around corners by pushing Cable Guide Profiles up against each other. To do this, the clip geometry on the underside simply has to be cut off with pliers so that the conduit can fit over the Fastener D30.
Assembly Instructions
Variants
Sort by
| Unità di consegna: Taglio | |
| Unità di consegna: Pezzo |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27140702
eCl@ss 7.1
27140702
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
UNSPSC 7.0
39121705
UNSPSC 9.0
39121705
Customs tariff number
39261000



