Angle Bracket Zn
Selected variant

Angle Bracket 12 60x60 Zn, white aluminium, similar to RAL 9006
0.0.003.20
0.0.003.20
Technical Data
Properties
| Article number | 0.0.003.20 |
|---|---|
| Line | line 12 |
| ESD-safe | No |
| Weight | m = 350 g |
| Delivery unit | 1 pce. |
| Material | Die-cast zinc |
| Colour | white aluminium, similar to RAL 9006 |
Description
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.
Variants
Sort by
| Baureihe: 5 | Außenmaß: 20x20 | Bauform: einfach | |
| Baureihe: 5 | Außenmaß: 40x40 | Bauform: doppelt | |
| Baureihe: 6 | Außenmaß: 30x30 | Bauform: einfach | |
| Baureihe: 6 | Außenmaß: 60x60 | Bauform: doppelt | |
| Baureihe: 8 | Außenmaß: 40x40 | Bauform: einfach | |
| Baureihe: 8 | Außenmaß: 80x80 | Bauform: doppelt | |
| Baureihe: 8 | Außenmaß: 160x80 | Bauform: doppelt | |
| Baureihe: 12 | Außenmaß: 60x60 | Bauform: einfach | |
| Baureihe: 12 | Außenmaß: 120x120 | Bauform: doppelt |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 11.0
23360290
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000
Angle Bracket Zn
Selected variant

Angle Bracket 12 60x60 Zn, white aluminium, similar to RAL 9006
0.0.003.20
0.0.003.20









