Hexagon Socket Head Cap Screw with thread/T-Slot Nut
Technical Data
Scope of Delivery
Hexagon Socket Head Cap Screw DIN 912 M6x14, St, bright zinc-plated
T-Slot Nut 8 St M6, St, bright zinc-plated
Properties
| Article number | 0.0.653.82 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 16 g |
| Delivery unit | 1 set |
Description
Variants
Sort by
| Line: 5 | Groove type: 5 mm | Thread: M5 | Panel thickness range: 4-6 mm | Distance: 1.8 | |
| Line: 6 | Groove type: 6 mm | Thread: M6 | Panel thickness range: 3-5 mm | Distance: 3 | |
| Line: 8 | Groove type: 8 mm | Thread: M8 | Panel thickness range: 4-6 mm | Distance: 4.5 | |
| Line: 8 | Groove type: 8 mm | Thread: M8 | Panel thickness range: 6-8 mm | Distance: 4.5 | |
| Line: 8 | Groove type: 8 mm | Thread: M6 | Panel thickness range: 0 mm | Distance: 4.5 | |
| Line: 8 | Groove type: 8 mm | Thread: M6 | Panel thickness range: 0 mm | Distance: 4.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 7.1
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
Customs tariff number
73269098








