Hexagon Socket Head Cap Screw with thread/T-Slot Nut
Technical Data
Scope of Delivery
T-Slot Nut 8 St 2x M6-76, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x14, St, bright zinc-plated
Properties
| Article number | 0.0.653.06 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 35 g |
| Delivery unit | 1 set |
Description
If only one Fastener D30 is fitted in the centre, Adapter 8 80 D30 provides an added advantage – the connection can be subsequently moved, because the screws are still accessible. This means attachments can be easily adjusted without having to detach the Fastener D30.
Variants
Sort by
| Baureihe: 5 | Nuttyp: 5 mm | Gewinde: M5 | Plattenstärkenbereich: 4-6 mm | Abstand: 1.8 | |
| Baureihe: 6 | Nuttyp: 6 mm | Gewinde: M6 | Plattenstärkenbereich: 3-5 mm | Abstand: 3 | |
| Baureihe: 8 | Nuttyp: 8 mm | Gewinde: M8 | Plattenstärkenbereich: 4-6 mm | Abstand: 4.5 | |
| Baureihe: 8 | Nuttyp: 8 mm | Gewinde: M8 | Plattenstärkenbereich: 6-8 mm | Abstand: 4.5 | |
| Baureihe: 8 | Nuttyp: 8 mm | Gewinde: M6 | Plattenstärkenbereich: 0 mm | Abstand: 4.5 | |
| Baureihe: 8 | Nuttyp: 8 mm | Gewinde: M6 | Plattenstärkenbereich: 0 mm | Abstand: 4.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 5.0
23250311
eCl@ss 11.0
23360290
UNSPSC 9.0
31162502
UNSPSC 7.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
73181558








