Technical Data
Scope of Delivery
Base plate, Al, anodized, natural
2 Caps 8 160x28, PA, black
3 grub screws DIN 915-M10x30, St, bright zinc-plated
3 Floor-Fastening Sets M10x135
Properties
| Article number | 0.0.026.17 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 1.6 kg |
| Delivery unit | 1 set |
Description
Variants
Sort by
| Length: 160 | |
| Length: 280 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 4.0
22041433
UNSPSC 9.0
31162307
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73259990



