Screw Anchor
Technical Data
Properties
| Article number | 0.0.718.98 |
|---|---|
| Line | line 8 |
| Property | bright zinc-plated |
| ESD-safe | No |
| Weight | m = 45 g |
| Delivery unit | 1 pce. |
| Material | St |
| Torque | M = 55 Nm |
Description
First, drill a suitable hole in the supporting subfloor, then use an impact driver to fix the item Screw Anchor in place. The specially shaped tip and cutting edges at the side ensure optimum setting characteristics. The Screw Anchor even has ETA approval for cracked concrete. What’s more it can be unscrewed and removed, leaving no protruding contours in the floor when removing plant.
The Screw Anchor is available for floor and wall fixings that use screw sizes of ⌀6, ⌀8 and ⌀10.
1. Use a hammer drill and masonry bit to drill a hole of sufficient depth.
2. Use a blow-out pump or suction to clean out the hole.
3. Use an impact driver to screw Screw Anchor ST into the concrete floor.
Variants
Sort by
| Gewindelänge: 60 | |
| Gewindelänge: 90 | |
| Gewindelänge: 130 | |
| Gewindelänge: 110 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
23152105
eCl@ss 5.1
23152105
eCl@ss 6.0.1
23152105
eCl@ss 7.1
23152105
eCl@ss 8.0
23152105
eCl@ss 11.0
23152105
eCl@ss 4.0
23150101
eCl@ss 4.1
23150101
UNSPSC 9.0
31162104
UNSPSC 7.0
31162104
Customs tariff number
73181588




