Technical Data
Scope of Delivery
1 Keyboard Tray, St
2 T-Slot Nuts V 8 St M8, bright zinc-plated
2 Button-Head Screws ISO 7380 M8x14, St, bright zinc-plated
2 washers ISO 7092-8-200 HV, St, bright zinc-plated
Properties
Article number | 0.0.722.74 |
---|---|
Line | Work Bench System |
ESD-safe | No |
Weight | m = 1.61 kg |
Delivery unit | 1 set |
Max. load-carrying capacity | M = 3 kg |
Description
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
73269098