Technical Data
Properties
| Delivery unit | 1 set |
|---|---|
| Status on delivery | not preassembled |
Description
The large handle and four Jacking Castors allow the Cobot application to be used in different locations. The base cabinet with two doors provides storage space for the cobot’s control components and work materials. Two passages are provided at the sides between the groove plate and the frame for cable routing to the Cobot. These can be made dust-tight using the item Brush Strip 8 H40.
- Load-bearing base frame based on Series 8 profiles
- Two doors with magnetic door stop
- Mobility and optimum stability thanks to item Jacking Castors
- Variable work surface with item Groove Plate X 8 40
- Cobot connection via Robot Mounting Plate 8
- Basic model can be easily adapted in all dimensions
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked.
Downloads
Project documentation
How detailed would you like your documentation to be?
What should it include?
CAD Data
You can download the entire project as CAD file(s) here.
