Technical Data
Scope of Delivery
Basic unit and locating lug, die-cast zinc, black
Square nut DIN 557-M6, St, bright zinc-plated
Leaf spring, St, stainless
Properties
Article number | 0.0.373.23 |
---|---|
Line | line 8 |
ESD-safe | No |
Thread | M6 |
Weight | m = 66 g |
Force max | Fmax. = 2,000 N |
Delivery unit | 1 pce. |
Description
Multiblock Zn is screwed to the profile groove with a screw and T-Slot Nut. The anti-torsion pin, which is adjustable in millimetre increments, ensures flush attachment for panels of different thicknesses. The panel elements must be drilled in the appropriate position to line up with either the through bore or the square nut (which is secured against falling out by a leaf spring) incorporated in the Multiblock.
Variants
Sort by
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 10 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: X | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: X | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Clamps | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Clamps | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Clamps | Tenon type: - | |
Line: 6 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Clamps | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Clamps | Tenon type: - | |
Line: 5 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Clamps | Tenon type: - | |
Line: 8 | Material: Die-cast zinc | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Die-cast zinc | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 6 | Material: Die-cast zinc | Colour: ![]() | Fastening technology: Screws | Tenon type: - | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Snap in | Tenon type: One-way tenon | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Snap in | Tenon type: One-way tenon | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Snap in | Tenon type: Slotted tenon | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Snap in | Tenon type: Toggle tenon | |
Line: 8 | Material: Plastic (PA) | Colour: ![]() | Fastening technology: Snap in | Tenon type: Toggle pin PA |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
UNSPSC 9.0
31101508
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
UNSPSC 7.0
31101508
eCl@ss 7.1
23240190
Customs tariff number
79070000