Profile WFC 8 80x40
* Mandatory information
Technical Data
Properties
| Article number | 0.0.724.61 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Cross-sectional area | A = 16.8 cm2 |
| Moment of Inertia, x-axis | Ix = 26.99 cm4 |
| Moment of Inertia, y-axis | Iy = 101.79 cm4 |
| Weight | m = 2.2 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Wood-PE composite |
| Permissible groove extraction force | F = 750 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 13.49 cm3 |
| Resistance Moment, y-axis | Wy = 25.45 cm3 |
Description
This especially lightweight profile features six open Line 8 profile grooves. This makes it compatible with fasteners and accessories in the item Building Kit System.
The lightweight profiles are simply sawed to length like wood. Saw-cut edges do not need to be deburred, threads do not need to be tapped separately. This ensures you can build lightweight equipment and fixtures such as racks, tables and partitions directly on site without needing any special tools.
Profiles WFC 8 are sustainable throughout their entire service life and beyond and have a small carbon footprint. That is why they are certified as cradle-to-cradle products by Cradle to Cradle Products Innovation Institute B.V.
Assembly Instructions
Variants
Sort by
| Dodací jednotka: Přířez | Délka: 20 ... 6000 | |
| Dodací jednotka: Kus | Délka: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
39169090
Profile WFC 8 80x40
* Mandatory information






