Adjustable Foot PA
Technical Data
Scope of Delivery
Housing, PA-GF, grey
Spindle, nut and washer, St, bright zinc-plated
Properties
| Article number | 0.0.627.80 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 71 g |
| Force max | Fmax. = 1,500 N |
| Delivery unit | 1 pce. |
| Colour | grey |
Description
It can be installed either in the face end of a Line 8 profile (using the core bore) or in a profile groove (using a T-Slot Nut – 0.0.480.48).
Adjustable Foot 8 PA is also available in black (0.0.196.64).
F = 1,500 N
Variants
Sort by
Farbe: grau | Kontur: | Durchmesser: 39 | |
Farbe: schwarz | Kontur: | Durchmesser: 39 | |
Farbe: schwarz | Kontur: | Durchmesser: 40 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.0
22041433
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73269098


grau
schwarz
