Flange D30
* Mandatory information
Technical Data
Scope of Delivery
1 Flange 90x90, St, bright zinc-plated
2 screws DIN 912 M6x8, St, bright zinc-plated
Properties
| Article number | 0.0.655.54 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 300 g |
| Delivery unit | 1 set |
Description
When using Adapter 8 D30 or End Connector 8 D30-90°, one or even two (Profile) Tubes D30 can be fastened to the Flange. The additional use of Parallel Fastener D30 produces exceptionally stable basic constructions.
Because Fasteners D30 clamp onto the outer surface of profiles, tubes and adapters, even existing constructions can be connected to virtually any surface.
Variants
Sort by
| Typ konstrukcji: standard | Wysokość/głębokość Z: 5 | |
| Typ konstrukcji: ciężkie | Wysokość/głębokość Z: 80 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 11.0
23240190
UNSPSC 9.0
56111902
UNSPSC 7.0
56111902
eCl@ss 7.1
23240190
Customs tariff number
73269098
Flange D30
* Mandatory information






