Castor Adapter Plate
On request
Technical Data
Scope of Delivery
Plate, Al, black
4 Cap Screws DIN 7984-M12x25, St, bright zinc-pl.
4 washers DIN 433-13, St, bright zinc-plated
4 button-hd. screws ISO 7380-M10x20, St, bright zinc-pl.
4 washers DIN 433-10.5, St, bright zinc-plated
Properties
Article number | 0.0.007.76 |
---|---|
Line | line 12 |
ESD | ESD-safe = No |
Weight | m = 1.34 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Seria: 8 | Długość krawędzi X: 160 | Długość krawędzi Y: 120 | Typ rowka: 8 mm | |
Seria: 12 | Długość krawędzi X: 180 | Długość krawędzi Y: 160 | Typ rowka: 12 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162703
eCl@ss 11.0
23370292
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
UNSPSC 7.0
31162703
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
76169990
Castor Adapter Plate
On request