Process and testing cabin with integrated conveyor belt

configure now

Technical Data

Properties

Delivery unit1 set
Status on deliverynot preassembled

Description

For efficient execution of automated work steps, this machine cabin features a through-flow conveyor belt. Sequential processing, assembly, or testing processes can be carried out safely and in a synchronized manner within the space-saving enclosure.
Goods are transported on the conveyor belt with item center drive without any interfering contours within the transport level. The supply of power, compressed air, or data is ensured by two item installation column profiles. The cables can be routed safely into the machine enclosure via the floor or ceiling. CEE sockets, pneumatic outlets, or emergency stop buttons can be installed.
The sample solution features control panels for operating the work processes. During production, the status of the application is displayed by a machine traffic light with three colored LED segments.
You can easily customize all details such as the height, width, and depth of the processing cabin, the length and type of conveyor belt, and the equipment to suit your application using the item Engineeringtool.

Downloads

Project documentation

How detailed would you like your documentation to be?

What should it include?

CAD Data

You can download the entire project as CAD file(s) here.