Profile 12/8 240x40
* Mandatory information
Technical Data
Properties
| Article number | 0.0.001.04 |
|---|---|
| Line | line 12 |
| ESD-safe | Yes |
| Cross-sectional area | A = 57.94 cm2 |
| Moment of Inertia, torsional | It = 81.39 cm4 |
| Moment of Inertia, x-axis | Ix = 83.9 cm4 |
| Moment of Inertia, y-axis | Iy = 2,904.15 cm4 |
| Weight | m = 15.7 kg/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al, anodized |
| Permissible groove extraction force | F = 5000 N |
| Colour | natural |
| Resistance Moment, x-axis | Wx = 41.6 cm3 |
| Resistance Moment, y-axis | Wy = 242.15 cm3 |
Description
Variants
Sort by
| Unità di consegna: Taglio | Lunghezza: 20 ... 6000 | |
| Unità di consegna: Pezzo | Lunghezza: 6000 |
Load Calculation
Deflection calculator
Force application
Length is required
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100
Profile 12/8 240x40
* Mandatory information


