Cover Profile
Technical Data
Properties
| Article number | 0.0.003.25 |
|---|---|
| Line | line 12 |
| ESD-safe | No |
| Weight | m = 58 g/m |
| Delivery unit | 1 pce., length 2000 mm |
| Material | Al, anodized |
| Colour | natural |
Description
Variants
Sort by
| Line: 8 | Delivery unit: Cut-off | Length: 20 ... 2000 | Material: Polypropylene | Colour: White aluminium | |
| Line: 8 | Delivery unit: Piece | Length: 2000 | Material: Polypropylene | Colour: White aluminium | |
| Line: 6 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour: Aluminium, natural | |
| Line: 8 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour: Aluminium, natural | |
| Line: 8 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour: Black | |
| Line: X | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour: Aluminium, natural | |
| Line: 10 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour: Aluminium, natural | |
| Line: 12 | Delivery unit: Piece | Length: 2000 | Material: Al, anodized | Colour: Aluminium, natural |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.0
35020106
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042990



White aluminium

Aluminium, natural

Black
