Profile bar
Technical Data
Technical note
Threaded bore max. M12
Properties
| Article number | 0.0.003.75 |
|---|---|
| Line | line 12 |
| Property | bright zinc-plated |
| ESD-safe | Yes |
| Weight | m = 840 g |
| Delivery unit | 1 pce., length 500 mm |
| Material | St |
Description
Variants
Sort by
| Line: 5 | Design: Standard | Material: Steel (bright zinc-plated) | Design: Standard | Colour: Bright zinc-plated | |
| Line: 5 | Design: Standard | Material: Stainless steel | Design: Standard | Colour: White aluminium | |
| Line: 6 | Design: Standard | Material: Steel (bright zinc-plated) | Design: Standard | Colour: Bright zinc-plated | |
| Line: 6 | Design: Standard | Material: Stainless steel | Design: Standard | Colour: White aluminium | |
| Line: 8 | Design: Standard | Material: Steel (bright zinc-plated) | Design: Standard | Colour: Bright zinc-plated | |
| Line: 8 | Design: Standard | Material: Stainless steel | Design: Standard | Colour: White aluminium | |
| Line: 8 | Design: Heavy duty | Material: Steel (bright zinc-plated) | Design: Heavy duty | Colour: Bright zinc-plated | |
| Line: 8 | Design: Profile St | Material: Stainless steel | Design: Standard | Colour: White aluminium | |
| Line: 10 | Design: Standard | Material: Steel (bright zinc-plated) | Design: Standard | Colour: Bright zinc-plated | |
| Line: 10 | Design: Heavy duty | Material: Steel (bright zinc-plated) | Design: Heavy duty | Colour: Bright zinc-plated | |
| Line: 12 | Design: Standard | Material: Steel (bright zinc-plated) | Design: Standard | Colour: Bright zinc-plated | |
| Line: 12 | Design: Heavy duty | Material: Steel (bright zinc-plated) | Design: Heavy duty | Colour: Bright zinc-plated |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35010190
eCl@ss 6.0.1
23360290
eCl@ss 4.0
35010118
eCl@ss 4.1
35010118
eCl@ss 5.0
35010190
eCl@ss 5.1
35010190
UNSPSC 9.0
30102304
eCl@ss 7.1
35010190
eCl@ss 11.0
35060290
UNSPSC 7.0
30102304
Customs tariff number
72166900



Bright zinc-plated
White aluminium







