Technical Data
Scope of Delivery
1 Quick Coupler 8, Receiver 40x28, PA-GB, black
1 Cap 8 D20 NO, PA, black
1 T-Slot Nut 8 St M6, bright zinc-plated
1 Button-Head Screw ISO 7380-M6x18, St, bright zinc-plated
1 Washer ISO 7093-1-6-200 HV, St, bright zinc-plated
1 locating lug, die-cast zinc, bright zinc-plated
Properties
| Article number | 0.0.730.06 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 53 g |
| Delivery unit | 1 set |
Description
The stainless steel pin of Quick Coupler 8, Release Unit 40x28 (0.0.730.05) engages with the receiver. This spring-loaded pin can be disengaged either by actuating the manual lever or via a Bowden cable in order to release the mobile unit.
The engagement of the Quick Coupler’s release unit ensures that the mobile solution ends up in the right position. The trolley is also held in place and is unable to roll away due to this mechanical connection.
The release unit can also be actuated via a Bowden cable to reliably disconnect the coupled systems. To ensure elements are correctly positioned, two release units and two receivers should be installed.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
UNSPSC 7.0
31162503
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
39269097



