Robot workstation for stationary use
0.0.725.46
Technical Data
Properties
| Article number | 0.0.725.46 |
|---|---|
| ESD-safe | No |
| Weight | m = 159 kg |
| Delivery unit | 1 pce. |
Description
The lockable base cabinet with two doors offers plenty of storage space for the electrics. It is stowed away safely and protected from dust. The robot can be operated via switches integrated into the frame.
- 1600 x 800 mm work area with continuous grooves
- Lockable base cabinet with two doors for cobot applications
- Secure cable routing in high-quality aluminum profiles with integrated cable duct
- Base cabinet with suspension for the control unit, battery, etc.
- Operating elements such as start/stop or emergency stop switch integrated into the frame
- Frame prepared for mounting sensors and other accessories
- Cobot connection with Robot Mounting Plate 8 280x280 (0.0.709.45)
Note: Depending on the scaling of the solution, operating mode and robot model, the stability and design must be checked. On request, item can assist you in modifying this application to meet the individual requirements of your project.
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
eCl@ss 11.0
21100291
UNSPSC 9.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
UNSPSC 7.0
56111902
eCl@ss 7.1
21100290
Customs tariff number
76109090
