Tube
* Mandatory information
Technical Data
Properties
Article number | 0.0.416.03 |
---|---|
ESD-safe | Yes |
Moment of Inertia, torsional | It = 11.87 cm4 |
Moment of Inertia, x-axis | Ix = 7.33 cm4 |
Moment of Inertia, y-axis | Iy = 7.33 cm4 |
Weight | m = 0.76 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Colour | natural |
Resistance Moment, x-axis | Wx = 2.93 cm3 |
Resistance Moment, y-axis | Wy = 2.93 cm3 |
Description
The ball-bearing Conveyor Rollers with aluminium or plastic Tube D50 can be removed from or retrofitted and screwed into existing structures by means of spring-loaded threaded axle pins.
The axial position of the roller is maintained by two centring clips.
When fitting the Conveyor Rollers onto the frame profile, this is best done using the Groove Profile 8 Al M8-40, since this provides an easy means of ensuring consistent axle spacing.
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Colour: ![]() | Diameter: ø 50 mm | Material: Aluminium (natural) | |
Delivery unit: Piece | Length: 6000 | Colour: ![]() | Diameter: ø 50 mm | Material: Aluminium (natural) | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Colour: ![]() | Diameter: ø 50 mm | Material: Plastic (PVC) | |
Delivery unit: Piece | Length: 3000 | Colour: ![]() | Diameter: ø 50 mm | Material: Plastic (PVC) | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Colour: ![]() | Diameter: ø 32 mm | Material: Aluminium (natural) | |
Delivery unit: Piece | Length: 3000 | Colour: ![]() | Diameter: ø 32 mm | Material: Aluminium (natural) | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Colour: ![]() | Diameter: ø 32 mm | Material: Plastic (PVC) | |
Delivery unit: Piece | Length: 3000 | Colour: ![]() | Diameter: ø 32 mm | Material: Plastic (PVC) |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35070402
eCl@ss 6.0.1
36120407
eCl@ss 5.1
36129190
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
Customs tariff number
76042100
Tube
* Mandatory information