Technical Data
Properties
| Article number | 0.0.728.94 |
|---|---|
| ESD-safe | No |
| Weight | m = 925 g |
| Delivery unit | 1 pce., length 1500 mm |
| Material | St, bright zinc-plated |
Description
Two round bars are twisted into the flush bolt and run through the inside of Door Profile 8 80x40 (0.0.727.36).
The Double Access Door can also be opened and closed from both sides and features an all-round seal. The door can be integrated into a frame made of Line 8 profiles with ease.
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.1
23110301
eCl@ss 5.0
23110301
eCl@ss 6.0.1
23110301
eCl@ss 7.1
23110301
eCl@ss 8.0
23110301
eCl@ss 11.0
23110301
eCl@ss 4.0
23110301
eCl@ss 4.1
23110301
UNSPSC 7.0
31161618
UNSPSC 9.0
31161618
Customs tariff number
73269098





