Sensor/Actuator Connection Cable
Selected variant

Sensor/Actuator Connection Cable 5m M12 5P, Female Connector, A-coded, black
0.0.725.68
0.0.725.68
Technical Data
Scope of Delivery
Sensor/actuator cable, 5-pole, halogen-free polyurethane, black grey RAL 7021, free cable ends, straight M12 female connector, coding: A
Properties
| Article number | 0.0.725.68 |
|---|---|
| ESD-safe | No |
| Weight | m = 181 g |
| Cable length | 5 m |
| Delivery unit | 1 pce. |
| Colour | black |
Description
Together with the Connector M12 5P A-coded (0.0.726.03), the cable can be used, for example, as a connection or extension cable for a 1-segment, 3-segment or multi-segment indicator light.
Assembly Instructions
Variants
Sort by
| Plug connection: Plug | Thread: M8 | Number of contacts: 5 | |
| Plug connection: Plug | Thread: M12 | Number of contacts: 8 | |
| Plug connection: Socket | Thread: M12 | Number of contacts: 4 | |
| Plug connection: Socket | Thread: M12 | Number of contacts: 5 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85447000
Sensor/Actuator Connection Cable
Selected variant

Sensor/Actuator Connection Cable 5m M12 5P, Female Connector, A-coded, black
0.0.725.68
0.0.725.68












