Sensor/Actuator Connection Cable
Selected variant

Sensor/Actuator Connection Cable 5m M12 8P, Male Connector, A-coded, black
0.0.714.35
0.0.714.35
Technical Data
Scope of Delivery
Sensor/actuator cable, 8-pole, halogen-free polyurethane, black grey RAL 7021, free cable end, straight M12 male connector, coding: A
Properties
| Article number | 0.0.714.35 |
|---|---|
| ESD-safe | No |
| Weight | m = 196 g |
| Cable length | 5 m |
| Delivery unit | 1 pce., length 5000 mm |
| Colour | black |
Description
The cable can be used, for example, with Multi-Segment RGB LED Strip Controller DIN/AIN 24VDC (0.0.724.14) or Integrated Motor ST NEMA24 (0.0.703.45).
Assembly Instructions
Variants
Sort by
| Conexión de clavija: Clavija | Rosca: M8 | Número de contactos: 5 | |
| Conexión de clavija: Clavija | Rosca: M12 | Número de contactos: 8 | |
| Conexión de clavija: Base | Rosca: M12 | Número de contactos: 4 | |
| Conexión de clavija: Base | Rosca: M12 | Número de contactos: 5 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85444290
Sensor/Actuator Connection Cable
Selected variant

Sensor/Actuator Connection Cable 5m M12 8P, Male Connector, A-coded, black
0.0.714.35
0.0.714.35






