Angle Bracket Set
Technical Data
Scope of Delivery
Angle Bracket 12 120x120 Zn, die-cast zinc, RAL9006
Angle Bracket Cap 12 120x120, PA, black
4 Button-Head Screws ISO 7380-M12x25, St, bright zinc-pl.
4 Washers DIN 433-13, St, bright zinc-plated
4 T-Slot Nuts 12 St M12, bright zinc-plated
Properties
| Article number | 0.0.003.54 |
|---|---|
| Line | line 12 |
| ESD-safe | No |
| Weight | m = 1.2 kg |
| Delivery unit | 1 set |
Description
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.
Variants
Sort by
| Serie: 5 | Dimensiones exteriores: 20x20 | Ancho: 20 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 5 | Dimensiones exteriores: 40x40 | Ancho: 20 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 6 | Dimensiones exteriores: 30x30 | Ancho: 30 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 6 | Dimensiones exteriores: 60x60 | Ancho: 30 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 8 | Dimensiones exteriores: 40x40 | Ancho: 40 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 8 | Dimensiones exteriores: 40x40 | Ancho: 40 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 8 | Dimensiones exteriores: 40x40 | Ancho: 40 mm | Material: Plástico (PA) | Color: Negro | |
| Serie: 8 | Dimensiones exteriores: 80x80 | Ancho: 40 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 8 | Dimensiones exteriores: 80x80 | Ancho: 40 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 8 | Dimensiones exteriores: 80x80 | Ancho: 40 mm | Material: Plástico (PA) | Color: Negro | |
| Serie: 8 | Dimensiones exteriores: 80x80 | Ancho: 80 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 8 | Dimensiones exteriores: 160x80 | Ancho: 40 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: x | Dimensiones exteriores: 40x40 | Ancho: 40 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: x | Dimensiones exteriores: 80x80 | Ancho: 40 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 10 | Dimensiones exteriores: 50x50 | Ancho: 50 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 10 | Dimensiones exteriores: 100x100 | Ancho: 50 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 12 | Dimensiones exteriores: 60x60 | Ancho: 60 mm | Material: Zamak | Color: Aluminio, natural | |
| Serie: 12 | Dimensiones exteriores: 120x120 | Ancho: 60 mm | Material: Zamak | Color: Aluminio, natural |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000



Aluminio, natural





Negro








