item divider Machine Building Systems
Shelf 280x125

Shelf 280x125

0.0.697.66

On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Shelf, St, white aluminium
2 flat head screws M6x12, St
2 Automatic T-Slot Nuts V8 M6 St, stainless

Properties

Article number 0.0.697.66
Line Work Bench System
ESD ESD-safe = No
Weight m = 515 g
Delivery unit 1 set

Description

More space in a matter of seconds! Add more storage space to a workstation with ease. A half turn is all it takes to securely screw the preassembled Shelf to an item toolpanel® or Line 8 groove and then it’s ready for use.
This robust Shelf features raised edges on all sides to keep its contents safely in place. It offers the perfect place to store pens, measuring tools, knives and other utensils.
Note: If you need a larger storage area, Shelf 8 200-600 with Raised Edge (0.0.647.70) is a useful alternative.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
94037000