Key


Selected variant
Ball-Headed Key 5 A/F (0.0.026.54)
Ball-Headed Key 5 A/F
0.0.026.54
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Wrench, chrome vanadium steel, matt chrome-plated
Plastic grip, TPE

Properties

Article number0.0.026.54
ESD-safeNo
Weightm = 66 g
Delivery unit1 pce.
Width across flatss = 5 A/F

Description

Ball-Headed Keys are particularly suitable for initial tightening and for screws which are difficult to reach (tightening angles up to 25°).
Keys with T-Handle and L-Keys are suitable for the maximum tightening torques of the various screws.
L-Keys are particularly suitable for tightening the screws of Universal Connections.
A special L-Key 5 A/F N is used for the Automatic-Fastening Sets 8 N.
The wrenches are made of high-grade chrome-vanadium steel, matt-chrome plated. The ergonomic plastic handles have an elastic coating of TPE.

Variants

Sort by

Entrecaras:  TX20Forma de maneta:  Mango en T
Entrecaras:  TX30Forma de maneta:  Mango en T
Entrecaras:  SW2,5Forma de maneta:  Mango en T
Entrecaras:  SW3Forma de maneta:  Mango en T
Entrecaras:  SW4Forma de maneta:  Mango en T
Entrecaras:  SW5Forma de maneta:  Mango en T
Entrecaras:  SW6Forma de maneta:  Mango en T
Entrecaras:  SW8Forma de maneta:  Mango en T
Entrecaras:  SW1,5Forma de maneta:  Cabeza esférica
Entrecaras:  SW2Forma de maneta:  Cabeza esférica
Entrecaras:  SW2,5Forma de maneta:  Cabeza esférica
Entrecaras:  SW3Forma de maneta:  Cabeza esférica
Entrecaras:  SW4Forma de maneta:  Cabeza esférica
Entrecaras:  SW5Forma de maneta:  Cabeza esférica
Entrecaras:  SW6Forma de maneta:  Cabeza esférica
Entrecaras:  SW8Forma de maneta:  Cabeza esférica
Entrecaras:  SW10Forma de maneta:  Cabeza esférica

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21040409
eCl@ss 11.0
21040409
UNSPSC 9.0
27111710
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
eCl@ss 6.0.1
21040401
UNSPSC 7.0
27111710
eCl@ss 7.1
21040409
Customs tariff number
82054000