Central-Fastening Set P
Technical Data
Scope of Delivery
Clamping pin, St, bright zinc-plated
T-Slot Nut V 8 St M8, bright zinc-plated
Threaded sleeve with bore, St, bright zinc-plated
Grub screw M10, St, bright zinc-plated
Cap, PE, grey
Properties
| Article number | 0.0.619.69 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 44 g |
| Delivery unit | 1 set |
Description
Unevenness in the floor can be compensated for by adjusting the height of the T-Slot Nut in the profile groove.
Assembly Instructions
Variants
Sort by
| Baureihe: 8 | Nuttyp: 8 mm | Gewinde: M8 | |
| Baureihe: 6 | Nuttyp: 6 mm | Gewinde: M6 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
73269098



