Technical Data
Scope of Delivery
PA-GF, black
1 washer ISO 7093-1 - 5 - 200 HV, bright zinc-plated
Properties
| Article number | 0.0.418.24 |
|---|---|
| ESD-safe | No |
| Weight | m = 3 g |
| Delivery unit | 1 set |
Description
Assembly Instructions
Variants
Sort by
| Line: 5 | Angular position: 0° / 90° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Black | |
| Line: 6 | Angular position: 0° / 90° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Black | |
| Line: 8 | Angular position: 0° / 90° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Black | |
| Line: - | Angular position: 0°...360° | Hook-and-loop tape: X | Fast installation: X | Colour: Black | |
| Line: 8 | Angular position: 0° / 90° | Hook-and-loop tape: ✓ | Fast installation: ✓ | Colour: Black | |
| Line: 8 | Angular position: 0° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Grey | |
| Line: LPS | Angular position: 0° / 90° | Hook-and-loop tape: X | Fast installation: ✓ | Colour: Grey |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27140702
eCl@ss 4.0
27140799
eCl@ss 4.1
27140799
eCl@ss 5.0
27140707
eCl@ss 5.1
27140707
eCl@ss 6.0.1
27140706
eCl@ss 7.1
27140702
eCl@ss 11.0
27140710
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097



Black



Grey