Signalling – customised solutions for your production operations
Industrial signalling – machine indicator lamps and control lights from item
Use industrial signal lights from item to make your processes more transparent. Choose from a wide range of products – from signal tower lights and machine indicator lights through to parametrisable solutions with IO-Link. Whether it’s for visualising the operating statuses of machines and systems or identifying storage areas, the end-to-end compatibility with the item Building Kit System means you can easily create exactly the application you need.
Discover item industrial signalling technology in the item Online Shop
item Signalling Solutions - IO-Link LED strip and signal lights

LED signalling technology from item – discover what’s possible
Energy-efficient LED solutions from item improve the visualisation of your processes with their wide variety of colours and range of effects such as slow and fast flashing. When combined with audible warning tones, they boost safety and efficiency by providing unambiguous visual and acoustic signals. Multi-Segment RGB LED Strip can be parametrised and controlled using digital and analogue inputs (DIN/AIN) or IO-Link.

LEDs all round – machine signal lights and control lights
Multi-Segment RGB Light IO-Link, which is available in three different lengths, is an efficient solution for visualising complex operating statuses. Colours, brightness and the flashing function are controlled via IO-Link or trigger inputs. The segments can be controlled individually. An optional Diffusor improves light distribution.
With 3-Segment RGB Indicator Light, you can use freely parametrisable colours and functions for each segment – implemented via IO-Link – to visualise operating statuses, such as start, stop and warnings and configure your own andon light. This stack light can also be used without IO-Link as a machine traffic light. The ready-to-install 1-Segment RGB Indicator Light IO-Link is ideal for simple status displays or as a control lamp.

Bright LED strips for end-to-end signalling
Designed for industrial use, LED Strips RGB 24 V from item help you to integrate signalling into a profile groove. Various colours can be displayed along the full length of the strip, controlled via a four-pole connection cable. The LED strip is up to two metres long. It can be cut to 100-mm lengths.

Controlling LED Strips segment by segment just got easier than ever
Multi-Segment RGB LED Strip is ideal for the flexible signalling of statuses in production and logistics. A high-performance controller with a range of operating modes is used to control the strip, which can be up to six metres in length. Two different controller types are available to choose from.
Controlling the individual segments of an LED Strip has never been so easy! Multi-Segment RGB LED-Strip Controller DIN/AIN 24VDC makes the whole process as simple as a smart home application. Commissioning and parametrisation steps are carried out in a web interface on a Wi-Fi-enabled device such as a tablet. Multi-Segment RGB LED Strip Controller IO-Link 24VDC is designed for automation technology experts.
More about item industrial signalling technology


We would be delighted to help you plan and implement your project