Technical Data
Technical note
Taper shank: MT 2
Properties
| Article number | 0.0.026.90 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 260 g |
| Delivery unit | 1 pce. |
| Material | High-performance, high-speed steel |
Variants
Sort by
| Fastening technology: Universal Fastener | Line: 12 | Shank: MK 2 | Tapered countersink: ✓ | |
| Fastening technology: Universal Fastener | Line: 8 | Shank: MK 2 | Tapered countersink: X | |
| Fastening technology: Universal Fastener | Line: 5 | Shank: D12 | Tapered countersink: X | |
| Fastening technology: Universal Fastener | Line: 6 | Shank: D13 | Tapered countersink: X | |
| Fastening technology: Universal Fastener | Line: 8 | Shank: D13 | Tapered countersink: X | |
| Fastening technology: Universal Fastener | Line: 10 | Shank: MK 2 | Tapered countersink: X | |
| Fastening technology: Clamp Profile | Line: 8 | Shank: D15 | Tapered countersink: X | |
| Fastening technology: Clamp Profile | Line: 6 | Shank: D11 | Tapered countersink: X | |
| Fastening technology: Mitre Fastener | Line: 8 | Shank: D13 | Tapered countersink: X | |
| Fastening technology: Central Fastener | Line: 10 | Shank: MK 2 | Tapered countersink: X |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21180107
eCl@ss 4.0
21010101
eCl@ss 4.1
21010101
eCl@ss 5.0
21010101
eCl@ss 5.1
21010101
UNSPSC 9.0
27112801
eCl@ss 6.0.1
21180102
eCl@ss 11.0
21180123
UNSPSC 7.0
27112801
eCl@ss 7.1
21180107
Customs tariff number
82075070









