Fastening Set for Hinge PA
Technical Data
Scope of Delivery
T-Slot Nut 8 St M6, bright zinc-plated
Countersunk Screw DIN 7991-M6x16, St, black
Properties
| Article number | 0.0.026.28 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 14 g |
| Delivery unit | 1 set |
Variants
Sort by
| Serie: 6 | Tipo scanalatura: 6 mm | Filettatura: M5 | Lunghezza filettatura: 11.2 | |
| Serie: 8 | Tipo scanalatura: 8 mm | Filettatura: M6 | Lunghezza filettatura: 12.7 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162403
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 7.0
31162403
eCl@ss 7.1
23360290
Customs tariff number
73269098

