Curve - Suspended Conveyor System


Selected variant
Curve 30x22 R100 90° ESD (0.0.723.78)
Curve 30x22 R100 90° ESD
0.0.723.78
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Curve 30x22 R100 90° ESD, PA6
2 flat brackets 73.5x25 D6.4-17, St, stainless
2 securing pieces 27x10 M6-17, St, bright zinc-plated
2 T-Slot Nuts V 6 St 2xM6-28, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 7984 M6x16, St, bright zinc-plated
4 Button-Head Screws ISO 7380 M6x14, St, bright zinc-plated

Properties

Article number0.0.723.78
LineLine D30
Lineline 6
ESD-safeYes
Weightm = 251 g
Delivery unit1 set

Description

Curve 30x22 R100 90° ESD connects two Conveyor Rail Profiles 6 30x30-80 (0.0.712.90) in order to change their direction by 90°.
The ESD-safe curved segment is shaped so that Carriages in the item Suspended Conveyor System won’t over-tilt at the transition points. Carriages safely absorb lateral forces as they pass through the curve.
Two 90° Curves can be combined to reverse the direction of the conveyor section.
When switching direction by 180°, it is important to ensure there is adequate clearance between the goods being moved.
The 45° and 90° Curves for the item Suspended Conveyor System will guide Carriages to any point in a frame. Due to the angled connection of the Conveyor Rail Profiles, the track can change direction, negotiate obstacles or be extended to increase its storage capacity.

Assembly Instructions

When installing the flat bracket 73.5x25 D6.4-17 included in the scope of supply, pay attention to the direction of travel. This direction is indicated by an arrow.

Variants

Sort by

Angolo:  45°
Angolo:  90°

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300202
eCl@ss 7.1
23300202
eCl@ss 11.0
23300202
eCl@ss 5.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
eCl@ss 4.1
23050702
eCl@ss 4.0
23050702
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
39269097