Butt Fastener D30
* Mandatory information
 Technical Data
Scope of Delivery
2 butt fastener halves, die-cast aluminium, natural
Hexagon Socket Head Cap Screw similar to DIN 912-M6x29.4, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
| Article number | 0.0.647.02 | 
|---|---|
| Line | Line D30 | 
| ESD-safe | Yes | 
| Weight | m = 240 g | 
| Delivery unit | 1 pce. | 
| Status on delivery | Preassembled | 
| Torque | M = 10 Nm | 
Description
Butt Fasteners D30-30°and D30-60° are ideal for building FIFO racks with ergonomic goods removal points.
Variants
Sort by
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: 30° | Innenradius: - | 2. Bauform: - | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: 45° | Innenradius: - | 2. Bauform: - | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: 60° | Innenradius: - | 2. Bauform: - | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: 90° | Innenradius: 25 mm | 2. Bauform: - | |
| Verbindungsart: Winkellage | Montageart: außen | Winkellage: 90° | Innenradius: 50 mm | 2. Bauform: - | |
| Verbindungsart: Winkellage | Montageart: innen | Winkellage: 90° | Innenradius: 25 mm | 2. Bauform: doppelt | |
| Verbindungsart: Winkellage | Montageart: Gewinde | Winkellage: 90° | Innenradius: 25 mm | 2. Bauform: doppelt | |
| Verbindungsart: Stoßend | Montageart: außen | Winkellage: 0° | Innenradius: - | 2. Bauform: - | |
| Verbindungsart: Stoßend | Montageart: außen | Winkellage: -90°...90° / 0°...360° | Innenradius: - | 2. Bauform: - | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23360290
eCl@ss 6.0.1
 23250311
eCl@ss 11.0
 23360290
eCl@ss 5.0
 23250311
eCl@ss 7.1
 23360290
UNSPSC 9.0
 31162503
eCl@ss 4.1
 22041424
eCl@ss 5.1
 23250311
eCl@ss 4.0
 22041424
UNSPSC 7.0
 31162503
Customs tariff number
 83024900
Butt Fastener D30
* Mandatory information
 












