Edge Protection Profile
This item is not directly orderable.
 * Mandatory information
 Technical Data
Properties
| Article number | 0.0.715.30 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 240 g/m | 
| Hardness | 65 Sh A | 
| Delivery unit | cut-off max. 2000 mm | 
| Material | TPV | 
| Colour | grey similar to RAL 7042 | 
Description
The protective profile prevents damage to nearby factory equipment, transported goods and the profile itself.
Tip: Dampen the inside of Edge Protection Profile 8 with soapy water to make it easier to pull the profile into position.
Assembly Instructions
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 2000 | Material: TPV | Colour:  RAL 7042 (Traffic grey) | |
| Delivery unit: Piece | Length: 2000 | Material: TPV | Colour:  RAL 7042 (Traffic grey) | |
| Delivery unit: Piece | Length: 2000 | Material: Foamed PE | Colour:  Grey | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 UNSPSC 9.0
 31141502
eCl@ss 11.0
 23360192
eCl@ss 8.0
 23369290
UNSPSC 7.0
 31141502
eCl@ss 4.0
 35030108
eCl@ss 5.0
 35030190
eCl@ss 5.1
 35030190
eCl@ss 4.1
 35030108
eCl@ss 6.0.1
 23369290
eCl@ss 7.1
 23369290
Customs tariff number
 40082900
Edge Protection Profile
This item is not directly orderable.
 * Mandatory information
 




