Swivel castor 140x110
Technical Data
Scope of Delivery
Fork, St, bright zinc-plated
Wheel axle with ball bearing
Dust shield
Wheel body PA
Tyre TPU, 94 Sh A, grey
Properties
| Article number | 0.0.729.24 | 
|---|---|
| Line | Line D30 | 
| Line | line 10 | 
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 1.6 kg | 
| Delivery unit | 1 pce. | 
| cleanroom suitability | No | 
| Load-carrying capacity | 250 kg/Castor | 
Description
This castor measures 125 mm in diameter and features rigid foot protection.
Stable ball bearings and wheel bodies made of polyamide 6 ensure a long service life.
Note: Factor in sufficient load-carrying capacity when selecting castors. For safety reasons, ensure that the total load can be carried on three castors.
These guards stop a foot or other object from getting under the wheel, preventing injuries and minimising the risk of a wheel being damaged by foreign bodies. It also reduces the risk that a transport trolley could be brought to an abrupt halt by running over something.
Castors with spring-type foot protection are beneficial when travelling over thresholds and when there are noticeable height differences in floor surfaces.
Assembly Instructions
Variants
Sort by
| Load capacity (roll): 200 kg | Roll diameter: 100 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 130 kg | Roll diameter: 100 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: ✓ | |
| Load capacity (roll): 200 kg | Roll diameter: 100 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: X | |
| Load capacity (roll): 130 kg | Roll diameter: 100 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: ✓ | |
| Load capacity (roll): 250 kg | Roll diameter: 125 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 250 kg | Roll diameter: 125 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 160 kg | Roll diameter: 125 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: ✓ | |
| Load capacity (roll): 250 kg | Roll diameter: 125 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: X | |
| Load capacity (roll): 160 kg | Roll diameter: 125 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: ✓ | |
| Load capacity (roll): 450 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 450 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: double at front | ESD-safe: X | |
| Load capacity (roll): 450 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: Double | ESD-safe: X | |
| Load capacity (roll): 350 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 350 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: None | ESD-safe: ✓ | |
| Load capacity (roll): 350 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: None | ESD-safe: ✓ | |
| Load capacity (roll): 350 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: Double | ESD-safe: X | |
| Load capacity (roll): 350 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: Double | ESD-safe: ✓ | |
| Load capacity (roll): 350 kg | Roll diameter: 125 mm | Tread: Polyurethane (PU) | Brake: Double | ESD-safe: ✓ | |
| Load capacity (roll): 400 kg | Roll diameter: 160 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 260 kg | Roll diameter: 160 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: ✓ | |
| Load capacity (roll): 400 kg | Roll diameter: 160 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: X | |
| Load capacity (roll): 260 kg | Roll diameter: 160 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: ✓ | |
| Load capacity (roll): 550 kg | Roll diameter: 160 mm | Tread: Polyurethane (PU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 550 kg | Roll diameter: 160 mm | Tread: Polyurethane (PU) | Brake: Double | ESD-safe: X | |
| Load capacity (roll): 400 kg | Roll diameter: 200 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 260 kg | Roll diameter: 200 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: None | ESD-safe: ✓ | |
| Load capacity (roll): 400 kg | Roll diameter: 200 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: X | |
| Load capacity (roll): 260 kg | Roll diameter: 200 mm | Tread: Thermoplastic polyurethane (TPU) | Brake: Double | ESD-safe: ✓ | |
| Load capacity (roll): 600 kg | Roll diameter: 200 mm | Tread: Polyurethane (PU) | Brake: None | ESD-safe: X | |
| Load capacity (roll): 600 kg | Roll diameter: 200 mm | Tread: Polyurethane (PU) | Brake: Double | ESD-safe: X | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23370590
eCl@ss 6.0.1
 23370201
eCl@ss 11.0
 23370590
eCl@ss 7.1
 23370590
eCl@ss 4.0
 22041431
eCl@ss 4.1
 22041431
eCl@ss 5.0
 23250319
eCl@ss 5.1
 23250319
UNSPSC 9.0
 31162701
UNSPSC 7.0
 31162701
Customs tariff number
 87169090































