Conveyor Set 8 D24
Technical Data
Scope of Delivery
1 Castor Ball D24, St
1 Castor Ball D24 fastening clip, St, bright zinc-plated
1 Button-Head Screw ISO 7380 M6x14, St, bright zinc-plated
1 washer ISO 7093-1-6, St, bright zinc-plated
1 holder fitting 8 D24 ESD, PA-GF
1 Hammerhead Nut 8 M6, St
Properties
| Article number | 0.0.726.05 | 
|---|---|
| Line | Work Bench System | 
| Line | line 8 | 
| ESD-safe | Yes | 
| Weight | m = 61.2 g | 
| Force max | Fmax. = 100 N | 
| Delivery unit | 1 set | 
Description
Brush Set 8 D24 ESD (0.0.726.09) can be used to bring transported goods gently to a stop at the end of the line.
Assembly Instructions
Variants
Sort by
| Type of transport: Balls | |
| Type of transport: Brushes | 
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 36120490
eCl@ss 11.0
 36120490
eCl@ss 7.1
 36120490
eCl@ss 6.0.1
 36120490
eCl@ss 4.0
 36121505
eCl@ss 4.1
 36121505
UNSPSC 9.0
 24101709
eCl@ss 5.0
 36129190
eCl@ss 5.1
 36129190
UNSPSC 7.0
 24101709
Customs tariff number
 84833080


