Work bench 2 E HD
* Mandatory information
 Technical Data
Properties
| Line | Work Bench System | 
|---|---|
| ESD-safe | No | 
| Delivery unit | 1 set | 
| Status on delivery | Preassembled | 
| Max. load-carrying capacity | M = 600 kg | 
Description
Thanks to the wide range of workstation equipment from item, the heavy-duty work bench can be easily customized to increase ergonomics and efficiency in equal measure. The height-adjustable work bench is equipped with four jacking castors for use in different locations. It is suitable for assembly work with heavy workpieces and other manual production applications.
- Two electrically height-adjustable table columns
- Load capacity of up to 600 kg
- Work bench with upright and overhang
- Individual equipment thanks to a large selection of item workstation components
- Table top of the basic model: 1800 x 750 mm
- Alternative sizes and designs available as further sample solutions
Work bench 2 E HD
* Mandatory information